IESNA:LM-63-2002
[TEST]P948301
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-10)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB3B-927-U-SL2
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](3) 90 CRI, 2700K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II SPILL LIGHT ELIMINATOR OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]10222
TILT=NONE
78 -1 1 37 22 1 1 1 1 0
1 1 109.2
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 79
85 90 95 105 115 125 135 145 155 165
175 180
2052 2053.1 2048.7 2039.5 1986 1930.3 1921.1 1965.5 2068.2 2205
2370.4 2560.8 2761.4 2907.9 3020.4 3131.8 3233.4 3294.5 3315.6 3292.9
3178.3 2972.2 2708.9 2291.5 1682.7 979.8 760.8 695.9 618.6 503.9
387.1 300.6 225.5 141.1 80.6 32.4 0
2052 2043.3 2039 2033 1981.1 1924.4 1916.3 1956.3 2055.2 2196.3
2357.5 2541.3 2741.9 2893.3 3001.4 3115 3215.6 3280.4 3310.7 3283.7
3160.4 2958.7 2691.1 2255.8 1629.7 948.9 752.1 689.4 611 495.3
382.3 296.8 214.7 135.7 78.4 31.4 0
2052 2049.3 2047.1 2041.2 2000.1 1945.5 1928.1 1961.1 2047.6 2180.1
2336.9 2513.2 2712.2 2887.4 3008.5 3120.9 3239.4 3319.9 3370.2 3365.9
3282.6 3097.7 2844.1 2449.4 1867 1104.1 765.6 695.3 630.5 540.7
436.3 324.4 240.1 156.8 85.4 38.9 0
2052 2047.1 2044.4 2049.3 2021.1 1974.1 1953 1969.8 2030.3 2136.3
2277.4 2434.8 2617 2813.8 2971.2 3096.1 3216.1 3320.5 3382.6 3411.8
3379.4 3265.8 3063.6 2708.9 2174.7 1391.2 787.8 653.7 594.8 524.5
449.9 373.6 289.3 193 110.3 49.2 0
2052 2049.8 2051.4 2062.2 2056.8 2032 2001.1 1997.9 2025.5 2088.7
2186.1 2311.5 2461.8 2634.8 2823.6 2998.2 3133.9 3251.8 3356.1 3432.9
3454.6 3407 3288.6 3095.5 2718.1 2048.7 1140.3 578.6 455.3 383.4
312.5 252 196.3 138.4 75.2 27.6 0
2052 2053.1 2059 2073.6 2087.7 2087.7 2073.1 2059.5 2061.7 2088.2
2140.6 2222.8 2333.7 2464.5 2611.1 2797.1 2995 3162 3258.8 3304.2
3334 3348.6 3343.7 3337.8 3279.9 2939.3 2200.7 1225.8 557.5 357.9
281.7 218.4 159.5 109.8 63.3 23.3 0
2052 2054.1 2065.5 2082.8 2107.7 2129.8 2145 2156.9 2155.8 2176.3
2210.9 2263.9 2337.5 2421.8 2525.1 2651.1 2794.4 2951.7 3093.4 3210.7
3329.1 3462.1 3595.1 3733.6 3905 4001.2 3704.4 2930.6 1893.5 951.1
456.4 280.6 190.3 123.8 70.8 24.9 0
2052 2055.8 2071.4 2096.3 2123.3 2150.4 2182.8 2219.6 2263.9 2320.7
2393.2 2476.4 2566.2 2665.7 2784.1 2929 3092.8 3273.4 3470.2 3683.3
3929.3 4198 4498.7 4797.7 5132.9 5522.7 5902.9 5999.1 5649.8 4819.8
3582.7 2272.6 1325.3 732.1 323.3 77.9 0
2052 2061.2 2080.1 2108.7 2136.9 2162.3 2193.1 2235.3 2284.5 2359.1
2457.5 2570.5 2704.6 2870.1 3071.2 3320.5 3609.2 3943.3 4303.5 4671.1
5089.1 5486 5954.2 6430 7001 7562.3 8276 9040.6 9648.9 9585
8435 6356.5 4018 1610.2 294.1 64.9 0
2052 2060.6 2083.9 2110.9 2139 2169.3 2201.2 2243.9 2295.3 2369.4
2460.2 2569.4 2698.7 2864.6 3070.7 3332.4 3631.9 3994.2 4394.3 4804.1
5234.5 5674.1 6145.1 6658.8 7207 7778.6 8427.4 9132.5 9821.3 9943
8795.6 6419.8 3642.2 948.4 202.2 60 0
2052 2060.1 2078.5 2114.7 2144.4 2177.4 2204.4 2243.9 2298 2362.9
2441.3 2530.5 2632.1 2771.6 2954.9 3176.6 3444.8 3774.7 4150.4 4560.3
4972.3 5394.6 5830.9 6296.5 6804.8 7304.4 7825.1 8280.9 8627.5 8379.3
7221.6 4976.6 2166.1 418 126 41.6 0
2052 2057.9 2082.8 2114.2 2142.8 2171.5 2198.5 2229.9 2273.7 2320.7
2376.4 2430.5 2484.5 2557.5 2664.6 2806.3 2976.6 3205.3 3474.6 3779.5
4111.5 4454.9 4792.3 5135.1 5491.4 5825 6159.7 6463 6527.4 5961.8
4807.4 3303.2 1409.6 280.6 84.3 23.3 0
2052 2057.9 2078.5 2102.3 2126 2140.6 2155.2 2167.7 2179 2192.6
2196.9 2182.3 2154.7 2125.5 2105 2103.9 2133.1 2216.3 2351.5 2521.8
2723.5 2945.8 3169.6 3392.4 3608.7 3788.7 3895.8 3955.8 3803.3 3199.3
2346.1 1450.7 578.6 164.4 60.6 15.1 0
2052 2050.3 2055.2 2062.2 2057.9 2029.3 1984.9 1918.4 1830.8 1715.1
1570.2 1401.5 1233.9 1093.8 982.5 890.5 819.7 774.3 751 745.6
760.2 789.4 817.5 845.1 858.1 837 772.1 668.9 511 362.8
263.9 191.4 139.5 97.9 58.9 15.7 0
2052 2038.5 2021.7 1988.7 1929.2 1830.3 1697.8 1529.6 1341.5 1170.6
1030.6 908.9 796.5 713.2 667.8 646.7 632.1 614.2 595.3 577.5
556.4 527.7 494.2 464.5 435.8 407.1 379 348.8 313.1 272.5
230.9 190.3 147.1 101.1 55.2 12.4 0
2052 2024.9 1975.7 1892.5 1762.7 1578.3 1376.1 1183.6 1041.9 921.4
818.6 760.8 727.2 698 667.8 642.4 628.8 624 614.8 594.2
564.5 534.8 504.5 475.3 443.4 412 380.1 346.1 313.1 276.8
238.5 195.7 147.1 95.2 48.7 10.3 0
2052 2016.3 1933.6 1797.8 1598.9 1356.1 1150.6 1008.4 894.9 824
790.5 759.7 727.2 692.6 660.7 641.3 635.3 632.1 624.5 600.2
543.9 512 483.4 455.8 430.4 406.6 377.4 345 310.4 271.4
229.3 183.8 136.3 91.9 49.2 13.5 0
2052 2002.2 1887.1 1699.4 1442.1 1189 1027.3 907.8 843 814.8
779.7 745.6 722.4 697.5 663.4 641.8 632.1 619.1 561.8 537.5
529.3 526.1 516.9 502.3 480.1 450.9 409.9 371.5 329.3 287.1
243.9 200.6 155.7 110.3 64.9 22.2 0
2052 1998.4 1857.9 1624.8 1332.3 1103.6 959.2 866.7 839.2 807.3
768.3 741.8 725.1 702.9 662.4 634.8 613.2 553.7 533.1 524.5
517.5 515.8 509.3 492 462.3 427.2 389.3 348.2 305.5 267.1
229.8 193 157.9 122.2 122.7 93 0
2052 1983.8 1816.8 1553.4 1249 1052.2 918.1 858.6 838.6 802.4
765.1 741.3 727.2 705.1 657.5 615.9 561.3 518.5 505 492.6
484.5 479.6 457.4 432.6 404.4 376.3 343.3 311.4 276.3 240.6
207.1 172.5 140 168.7 151.4 50.8 0
2052 1979.5 1802.2 1528 1215 1011.1 891.1 855.4 837 801.9
765.1 742.9 732.7 712.1 654.3 593.2 521.8 492 473.1 458
450.4 433.6 405.5 379.6 353.1 323.3 297.4 271.4 243.9 219
206.5 163.3 135.7 187.6 86.5 21.6 0
2052 1986.5 1813 1531.3 1222.5 1024.6 895.9 857.6 842.4 807.8
768.3 747.3 736.4 718.1 661.8 593.7 520.7 491 471 455.3
446.6 430.4 402.8 378.5 351.5 322.8 294.1 268.2 242.8 212.5
186 153 135.7 188.2 74.6 18.4 0
